IESNA:LM-63-2002
[TEST]P646683
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2301-905-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]3/20/2023
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123RDRP-S340D940-X4F0-XX-UDD-G-W
[LUMINAIRE]DEFINE 3 REGRESSED DIRECT RECESSED WITH WALL GRAZE FLUSH OPTIC
[MORE]STANDARD LIGHT ENGINE
[LAMP]4000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1258
TILT=NONE
1 -1 1 37 25 1 1 4 0.223333 0
1 1 11.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 10 20 22.5 30 40 45 50 60 67.5
70 80 90 100 110 112.5 120 130 135 140
150 157.5 160 170 180
949.6 1052.4 1123.3 1101.4 1006.1 850.3 679.4 557.9 459.8 383.9
337.9 306.8 281.1 261.2 244.1 224.7 208.3 191.9 173.6 158.5
143.3 128.9 115.6 103.2 90.3 81 70.5 59.6 46.3 37.8
30.8 24.5 18.7 13.6 8.6 3.9 0
949.6 1045.8 1124 1113.9 1005.3 851.5 698.5 566.1 467.2 398.3
344.6 308.7 284.6 263.2 244.5 227.4 210.6 193.5 177.5 160.4
144.1 130.8 116.8 104.7 92.3 81.4 71.6 60.7 46.3 38.2
31.1 24.9 19.1 13.6 8.6 3.5 0
949.6 1043.8 1122.1 1116.2 1019.3 897.4 739.4 605.4 495.6 417.4
360.9 320.8 294 271 250.3 231.7 215.7 198.6 183 165.1
148.3 135.1 119.9 107.1 95 83.7 72.8 62.7 49.4 38.5
31.5 25.3 19.5 13.6 9 3.9 0
949.6 1041.5 1120.5 1119 1030.6 897.4 747.9 616.7 504.2 430.6
367.1 326.3 295.1 273.3 253.5 234.4 216.9 200.9 184.2 167
151.1 137 122.3 109 95.8 84.9 73.6 63.5 51 38.5
31.9 25.3 19.5 14 9 3.9 0
949.6 1037.6 1113.9 1122.5 1061 936.8 798.5 661.5 549.4 456.3
398.3 345 311.5 283.8 262.8 242.6 224.3 209.1 191.9 176
158.1 141.7 127.7 114.1 100.5 87.6 75.9 65.4 54.1 41.3
32.3 26.1 19.9 14.4 9 3.9 0
949.6 1023.6 1096.8 1118.6 1082.4 991.3 871.7 744.4 628.4 536.9
451.6 394.4 346.5 311.5 285.8 261.2 241.4 222.7 206 188.4
172.5 156.5 140.6 125.4 110.6 95.8 82.9 70.1 57.6 47.1
34.3 26.9 20.6 14.4 9.3 4.3 0
949.6 1007.6 1085.1 1114.3 1090.2 1026.3 915.7 805.2 683.3 584
505.8 433.3 380 338.7 302.5 276.4 253.9 234 214.5 197.4
181 164.3 148.3 133.2 117.6 103.2 88.4 74.8 61.1 49.1
37.4 27.6 21 15.2 9 4.3 0
949.6 1009.2 1078.1 1111.6 1101.4 1050.1 964.8 864.3 747.1 645.1
559.5 483.2 425.9 372.2 330.6 298.2 273.3 249.2 228.5 209.5
191.9 175.6 158.1 142.9 126.1 111.4 94.6 81 66.6 52.6
40.5 29.2 21.8 15.2 9.3 4.3 0
949.6 1007.2 1063.3 1099.5 1111.6 1093.7 1049.3 982.7 902.1 808.7
725.7 641.2 567.3 498.7 443.8 393.2 349.6 315 283.8 257
232.4 209.1 188.8 169.8 150.3 132.8 115.6 98.5 81.8 64.6
49.4 35.4 23.7 16.4 9.7 4.3 0
949.6 995.2 1040.7 1075 1094.4 1094.8 1075.8 1038.4 987.4 930.1
858.5 784.9 713.7 639.3 577.8 519.4 463.3 413.5 370.3 330.9
299 266.3 236.3 209.1 183.8 159.2 138.6 118 98.5 80.6
61.1 44 29.6 17.9 10.1 4.7 0
949.6 988.5 1033.7 1063.7 1082 1087.4 1074.2 1048.5 1005.3 951.2
895.5 828.1 758 690.3 622.6 561 505.8 455.1 407.3 367.1
324.3 291.6 258.5 226.2 199 171.7 147.2 125.8 104.3 85.7
65.8 47.9 31.5 19.1 10.9 4.7 0
949.6 970.2 989.3 1004.9 1015.8 1020.1 1018.5 1008 990.5 966.3
929.7 890.4 844.9 791.1 735.5 681 623.3 563 506.5 456.3
404.5 356.2 313.8 270.2 234.4 200.5 169.8 140.9 114.9 93.8
72.8 55.7 39.7 25.7 14 5.5 0
949.6 956.6 951.9 946.5 936.4 923.5 908.7 887.7 866.3 841
810.6 781.4 744.8 704.7 664.6 621.8 572.7 529.5 480.1 431.8
384.3 340.7 298.2 262.8 225.8 194.3 164.3 137.8 116 93.4
74.4 56.5 40.9 27.3 15.6 7.4 0
949.6 933.6 904.4 876.4 842.1 807.9 772.8 734.7 701.2 660.3
623.3 586.3 551.3 518.6 482.8 450.9 419.7 390.9 360.5 332.9
302.5 277.6 249.2 221.9 196.6 172.1 147.6 125 104.3 86.4
67.7 53.3 37.8 25.7 14.8 6.2 0
949.6 919.2 864.7 816.5 764.7 710.9 661.5 613.6 570 526.8
490.6 454 421.7 390.5 361.7 336.4 312.6 291.6 269.4 250
230.9 212.6 191.9 174.8 156.1 138.6 120.7 104 88.8 72.4
60 45.9 33.1 20.6 12.1 5.1 0
949.6 913.8 855.4 798.9 739.7 689.1 634.2 587.5 540.4 501.1
464.9 429.8 398.3 368.7 341.8 318.5 295.9 276 257 237.5
219.2 201.7 183.8 167 148.7 132.4 115.6 100.1 84.5 69.3
56.8 43.2 30.8 19.5 11.3 5.1 0
949.6 897 826.2 754.9 688.4 628 572.3 523.7 479.3 439.6
403.7 371.4 345.3 322.8 302.9 283.1 265.5 248.4 231.3 214.5
196.6 181.4 164.7 147.9 132.8 116.8 102 88 74.8 61.5
49.1 36.6 25.3 16.7 10.5 5.1 0
949.6 881.1 788.4 706.7 630 570.8 511.6 462.1 421.3 383.9
355.1 332.5 313 295.1 277.6 259.3 242.6 225.8 209.5 193.1
176 160.4 146 131.2 116.4 102.4 88.8 76.3 64.6 53.7
41.7 30.8 22.2 16 10.1 5.1 0
949.6 867.8 772.1 685.2 604.3 544.3 486.7 439.2 396.7 364
341.8 322.4 303.7 285 267.9 251.1 235.2 218 201.7 184.9
170.5 155 139 125.8 111 97.3 83.3 72 61.1 51.4
38.5 29.2 21.8 16 9.7 5.1 0
949.6 861.2 750.7 668.9 589.1 521.7 465.7 420.5 380.4 354.3
332.1 313.8 296.7 279.2 261.6 245.3 227.4 211.4 194.3 179.5
164.3 149.1 134.3 119.9 105.5 91.9 79.8 70.1 58.8 48.7
35.8 28 21.4 15.6 9.7 5.1 0
949.6 860.4 742.1 643.2 559.5 494.9 438.8 394.4 366.4 343
324.7 304.5 286.6 269.4 251.9 235.2 218.4 200.9 185.3 172.5
155.7 141.7 125.8 110.6 96.6 86 77.1 67 56.1 43.2
33.9 26.9 20.6 15.2 9.7 5.1 0
949.6 848.4 732 628 547.4 483.2 423.6 382.7 357.8 336.8
318.1 298.6 280.7 263.6 246.1 228.2 211.4 197.8 182.2 167.8
152.2 136.7 119.5 104.3 93.8 84.1 75.1 65.4 53 39.7
32.7 26.5 20.2 14.8 9.7 5.1 0
949.6 845.7 729.2 623.3 545.5 475.4 419.3 382.3 355.1 334.4
316.1 297.5 279.9 261.6 244.1 227 211 196.6 181.4 167
151.8 133.5 117.2 103.6 93.1 83.7 75.1 64.6 51.8 39.3
32.7 26.5 20.2 14.8 9.7 4.7 0
949.6 841.8 717.2 618.3 529.9 461 409.2 375.3 350 330.6
310.3 292.4 275.7 256.6 241 223.1 209.1 193.1 177.9 163.9
147.6 129.7 112.9 101.6 91.9 82.5 74 62.3 48.3 38.9
31.9 25.7 19.9 14.8 9.3 4.7 0
949.6 840.2 714.4 601.5 522.9 458.6 405.7 371 346.9 328.2
308.4 290.4 272.9 255 239.4 220.8 207.9 192.7 177.2 163.5
144.4 126.9 110.6 100.5 91.1 82.5 72.8 61.9 47.9 38.2
31.9 25.7 20.2 14.4 9.3 4.7 0
